Clamping plates for position indicators / GN 953.6 / B14, B15, B16, B20 (Part Numbers - CAD Download)

Clamping plates for position indicators / GN 953.6 / B14, B15, B16, B20
  • Promotional pricing ends 31/12/2024
  • Volume Discount
Clamping plates GN 953.6 are used in connection with position indicators GN 953 / GN 9053.
In a simpler way and without large construction and installation effort these spindles can, after adjustment, be clamped and locked.
At the same time these plates are fitted with the bore Ø 6,1 to accept the torque limiter for the position indicator.
The spacer can be installed so that it lies as required either to the right or the left.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
953.6-48-B14
953.6-48-B15
953.6-48-B16
953.6-48-B20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1 Weight
(kg)

20.60 €

14.42 €

1 Available Same day

Stock

B 140.175

20.76 €

1 Available 5 Days B 150.173

20.60 €

1 Available 4 Days B 160.168

20.60 €

1 Available 5 Days B 200.161

Loading...

  1. 1

Basic information

Width b 48

Tech Support