Combination Wrench Set, 6 Pcs. (Part Numbers)

Combination Wrench Set, 6 Pcs.

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Convenient 6-piece combination wrench set.
[Features]
・A set of commonly used sizes is included.
[Applications]
· Tightening and loosening work for bolts and nuts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EMS-06S

Part Number
EMS-06S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.17 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Type Combination Ratchet mechanism N/A Swivel (flex) N/A
Single Product/Set Classification Set Product Set Contents (mm) 8, 10, 12, 13, 14, 17 mm Set quantity 6 pcs.
JAN Code 4977292265362 Material Chrome vanadium Product Width(mm) 210
Product Height(mm) 49 Product Depth(mm) 29 Product Weight(g) 400

This page is Combination Wrench Set, 6 Pcs., part number EMS-06S.
You can find the detail information about specifications and dimensions on part number EMS-06S.

Tech Support