Metal Case SMC-16R / SMC-25R / SMC-32R (Part Numbers)

Metal Case SMC-16R / SMC-25R / SMC-32R

Click on this image to zoom in.

Click on this image to zoom in.

  • SMC-16R
  • SMC-25R
  • SMC-32R
  • Volume Discount
A case useful for storing and organizing a variety of small accessories and parts.
[Features]
· Durable case made of stainless steel that can withstand hard use.
· You can choose from 3 different sizes depending on the application: 157 × 70 × 36 mm, 246 × 127 × 38 mm, and 320 × 156 × 47 mm.
· Tool box made of a material that is approximately 0.7 mm thick.
[Applications]
· Can be used for storing and organizing instruments, tools and small accessories.

(i)Remark

  • Before lifting it up, always make sure that the buckle is securely locked. If it is lifted up with the buckle not securely locked, it may result in damage or injury, which is dangerous. Be sure to exercise caution when storing precision instruments, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SMC-16R
SMC-25R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case Size (Frontage x Depth x Height)
(mm)

11.68 €

1 Available 8 Days 157 × 70 × 36

16.48 €

1 Available 8 Days 246 × 127 × 38

Loading...

  1. 1

Basic information

Tool set and tool box only Tool Box

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360