Flat chisel HS (Part Numbers)

Flat chisel HS
[Specifications]
・Overall Length(mm): 250, 300, 350

[Features]
・Predominantly used in metalworking
・Made of high-alloy tool steel
・Hardened throughout for maximum conveyance of the striking force, allows repeated regrinding of the working tip
・Special safety impact head prevents material splintering and deformation
・Golden dip-coated
・Meets or exceeds requirements from current (e.g. DIN) standards
・All tools are GS-approved
・With 2C handguard

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
311 250 1
311 300 1
311 350 1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Weight
(g)

11.40 €

1 3 Days 250646

13.76 €

1 8 Days 300721

15.37 €

1 8 Days 350840

Loading...

  1. 1

Tech Support