Vortex Flow Meter

Vortex Flow Meter
[Specifications]
・Protection: IP 65

[Features]
・Integrated temperature measurement
・Can be used for water with and without conductivity (deionised water)
・Quick and easy set-up
・Compact housing for installation where space is restricted
・Special Feature: Gold-plated contacts

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SV3050
SV3150
SV4050
SV4150
SV4200
SV4204
SV4500
SV4504
SV4610
SV4614
SV5050
SV5150
SV5200
SV5204
SV5500
SV5504
SV5610
SV5614
SV6050
SV6150
SV7050
SV7150
SV7200
SV7204
SV7500
SV7504
SV7610
SV7614
SV8050
SV8150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Inputs and Outputs Protection Power-On Delay Time
(s)
Electrical Design Cavitation Materials Current Consumption
(mA)
Pressure Rating
(psi)
Electrical Connection - Plug Analogue Current Output
(mA)
Process Connection Accuracy
(K)
Storage Temperature
(°C)
Measuring Element Operating Voltage
(V)
Electrical Connection Min. Bursting Pressure
(MPa)
Ambient Temperature
(°C)
Reverse Polarity Protection Number of Analogue Outputs Output Function Medium Temperature
(°C)
Total Number of Outputs Repeatability Max. Load
(Ω)
Medium Temperature
(°F)
Number of Digital Outputs Output Signal Short-Circuit Protection Max. Voltage Drop Switching Output DC
(V)
Communication Interface Tightening Torque
(Nm)
Measuring Range Application Media Permanent Current Rating of Switching Output DC
(mA)
Pressure Rating
(MPa)
Overload Protection Ambient Temperature
(°F)
Accuracy (In the Measuring Range) IO-Link Revision Installation Required Master Port Type Materials (Wetted Parts) Transmission Type Min. Bursting Pressure
(bar)

120.60 €

1 4 Days Number of analogue outputs: 1IP 65< 2-P(absolute) discharge / P(difference) > 5.5 to avoid cavitationPA 6T---4-20; (Q [l/min] = 0.625 x (I - 4 mA))threaded connection G 1/2 DN6--30-85-8-33 DCConnector: 1 x M12; Contacts: gold-plated2.5-15-85-1--40-10010.2; (% of the final value)< (Ub - 8 V) / 20 mA; Ub = 24 V: 800--Analogue signal---120.5-10 l/min
0.074-1.474 m/s|0.5-10 l/min
0.074-1.474 m/s
water; glycol solutions; coolants-1.2--Q < 50 % MEW: < 1 % MEW / Q > 50 % MEW: < 2 % MW; (water)-connection to pipe by means of an adapter-ETFE; PA 6T; FKM-25

120.60 €

1 4 Days Number of analogue outputs: 1-< 2--PA 6T---4-20; (Q [l/min] = 0.625 x (I - 4 mA))threaded connection G 1/2 DN6---8-33 DCConnector: 1 x M12; Contacts: gold-plated2.5-15-85-1--40-10010.2; (% of the final value)< (Ub - 8 V) / 20 mA; Ub = 24 V: 800--Analogue signal---120.5-10 l/min
0.074-1.474 m/s|0.5-10 l/min
0.074-1.474 m/s
water; glycol solutions; coolants-1.2--Q < 50 % MEW: < 1 % MEW / Q > 50 % MEW: < 2 % MW; (water)-connection to pipe by means of an adapter-ETFE; PA 6T; EPDM-25

120.60 €

1 4 Days Number of analogue outputs: 1IP 65< 2-P(absolute) discharge / P(difference) > 5.5 to avoid cavitationPA 6T---4-20; (Q [l/min] = 0.938 x (I - 4 mA))threaded connection G 1/2 DN8± 0.3 ± 0.005 x T-30-851 x Pt 1000; (to DIN EN 60751, class B)8-33 DCConnector: 1 x M12; Contacts: gold-plated2.5-15-85-1--40-10010.2; (% of the final value)< (Ub - 8 V) / 20 mA; Ub = 24 V: 800--Analogue signal---120.9-15 l/min
0.133-2.21 m/s|0.9-15 l/min
0.133-2.21 m/s
water; glycol solutions; coolants-1.2--Q < 50 % MEW: < 1 % MEW / Q > 50 % MEW: < 2 % MW; (water)-connection to pipe by means of an adapter-ETFE; PA 6T; FKM-25

120.60 €

1 4 Days Number of analogue outputs: 1-< 2--PA 6T---4-20; (Q [l/min] = 0.938 x (I - 4 mA))threaded connection G 1/2 DN8± 0.3 ± 0.005 x T-1 x Pt 1000; (to DIN EN 60751, class B)8-33 DCConnector: 1 x M12; Contacts: gold-plated2.5-15-85-1--40-10010.2; (% of the final value)< (Ub - 8 V) / 20 mA; Ub = 24 V: 800--Analogue signal---120.9-15 l/min
0.133-2.21 m/s|0.9-15 l/min
0.133-2.21 m/s
water; glycol solutions; coolants-1.2--Q < 50 % MEW: < 1 % MEW / Q > 50 % MEW: < 2 % MW; (water)-connection to pipe by means of an adapter-ETFE; PA 6T; EPDM-25

405.14 €

1 4 Days Number of digital outputs: 2-< 3PNP/NPN-stainless steel (1.4404 / 316L); PC; PBT+PC-GF30; PPS; TPE-U< 30---threaded connection G 1/2 DN8± 1--18-30 DCConnector: 1 x M12; Contacts: gold-plated-0-60Yes-normally open / normally closed; (parameterisable)-10-902± 0.5 % MEW--2Switching signal; frequency signal; IO-Link; (configurable)Yes2.5IO-Link301-20 l/min
0.06-1.2 m³/h
water1001.2Yes-± 2 % MEW1.1-Astainless steel (1.4404 / 316L); ETFE; PA 6T; PPS; FKMCOM2 (38.4 kBaud)-

412.48 €

1 4 Days Number of analogue outputs: 2-< 3--stainless steel (1.4404 / 316L); PC; PBT+PC-GF30; PPS; TPE-U< 30--4-20threaded connection G 1/2 DN8± 1--18-30 DCConnector: 1 x M12; Contacts: gold-plated-0-60Yes2--10-902± 0.5 % MEW500--Analogue signalYes--301-20 l/min
0.06-1.2 m³/h
water-1.2Yes-± 2 % MEW---stainless steel (1.4404 / 316L); ETFE; PA 6T; PPS; FKM--

405.14 €

1 4 Days Number of digital outputs: 2-< 3PNP/NPN-stainless steel (1.4404 / 316L); PC; PBT+PC-GF30; PPS; TPE-U< 30---threaded connection Rc 1/2 internal thread DN8± 1--18-30 DCConnector: 1 x M12; Contacts: gold-plated-0-60Yes-normally open / normally closed; (parameterisable)-10-902± 0.5 % MEW--2Switching signal; frequency signal; IO-Link; (configurable)Yes2.5IO-Link301-20 l/min
0.06-1.2 m³/h
water1001.2Yes-± 2 % MEW1.1-Astainless steel (1.4404 / 316L); ETFE; PA 6T; PPS; FKMCOM2 (38.4 kBaud)-

412.48 €

1 4 Days Number of analogue outputs: 2-< 3--stainless steel (1.4404 / 316L); PC; PBT+PC-GF30; PPS; TPE-U< 30--4-20threaded connection Rc 1/2 internal thread DN8± 1--18-30 DCConnector: 1 x M12; Contacts: gold-plated-0-60Yes2--10-902± 0.5 % MEW500--Analogue signalYes--301-20 l/min
0.06-1.2 m³/h
water-1.2Yes-± 2 % MEW---stainless steel (1.4404 / 316L); ETFE; PA 6T; PPS; FKM--

412.48 €

1 4 Days Number of digital outputs: 2-< 3PNP/NPN-stainless steel (1.4404 / 316L); PC; PBT+PC-GF30; PPS; TPE-U< 30174--threaded connection 1/2"NPT DN8± 1--18-30 DCConnector: 1 x M12; Contacts: gold-plated--Yes-normally open / normally closed; (parameterisable)-2± 0.5 % MEW-14-1942Switching signal; frequency signal; IO-Link; (configurable)Yes2.5IO-Link3016-317 gph
0.26-5.28 gpm
water100-Yes32-140± 2 % MEW1.1-Astainless steel (1.4404 / 316L); ETFE; PA 6T; PPS; FKMCOM2 (38.4 kBaud)-

420.31 €

1 4 Days Number of analogue outputs: 2-< 3--stainless steel (1.4404 / 316L); PC; PBT+PC-GF30; PPS; TPE-U< 30174-4-20threaded connection 1/2"NPT DN8± 1--18-30 DCConnector: 1 x M12; Contacts: gold-plated--Yes2--2± 0.5 % MEW50014-194-Analogue signalYes--3016-317 gph
0.26-5.28 gpm
water--Yes32-140± 2 % MEW---stainless steel (1.4404 / 316L); ETFE; PA 6T; PPS; FKM--

120.60 €

1 4 Days Number of analogue outputs: 1IP 65< 2-P(absolute) discharge / P(difference) > 5.5 to avoid cavitationPA 6T---4-20; (water: Q [l/min] = 2.0 x (I - 4 mA); water-glycol: Q [l/min] = 2.0 x (I - 4 mA) - Qo see Figure 2)threaded connection G 3/4 DN10± 0.3 ± 0.005 x T-30-851 x Pt 1000; (to DIN EN 60751, class B)8-33 DCConnector: 1 x M12; Contacts: gold-plated2.5-15-85-1--40-10010.2; (% of the final value)< (Ub - 8 V) / 20 mA; Ub = 24 V: 800--Analogue signal---121.8-32 l/min
0.265-4.716 m/s
Internal heating temperature probe: 1 K/mW
Measuring range [°C]: -40-100|1.8-32 l/min
0.265-4.716 m/s
water; glycol solutions; coolants-1.2--Q < 50 % MEW: < 1 % MEW / Q > 50 % MEW: < 2 % MW; (water)-connection to pipe by means of an adapter-ETFE; PA 6T; FKM-25

120.60 €

1 4 Days Number of analogue outputs: 1-< 2--PA 6T--Connector: 1 x M12; Contacts: gold-plated4-20; (water: Q [l/min] = 2.0 x (I - 4 mA); water-glycol: Q [l/min] = 2.0 x (I - 4 mA) - Qo see Figure 2)threaded connection G 3/4 DN10± 0.3 ± 0.005 x T-1 x Pt 1000; (to DIN EN 60751, class B)8-33 DC-2.5-15-85-1--40-10010.2; (% of the final value)< (Ub - 8 V) / 20 mA; Ub = 24 V: 800--Analogue signal---121.8-32 l/min
0.265-4.716 m/s
Internal heating temperature probe: 1 K/mW
Measuring range [°C]: -40-100|1.8-32 l/min
0.265-4.716 m/s
water; glycol solutions; coolants-1.2--Q < 50 % MEW: < 1 % MEW / Q > 50 % MEW: < 2 % MW; (water)-connection to pipe by means of an adapter-ETFE; PA 6T; EPDM-25

419.95 €

1 4 Days Number of digital outputs: 2-< 3PNP/NPN-stainless steel (1.4404 / 316L); PC; PBT+PC-GF30; PPS; TPE-U< 30---threaded connection G 1/2 DN10± 1--18-30 DCConnector: 1 x M12; Contacts: gold-plated-0-60Yes-normally open / normally closed; (parameterisable)-10-902± 0.5 % MEW--2Switching signal; frequency signal; IO-Link; (configurable)Yes2.5IO-Link302-40 l/min
0.12-2.4 m³/h
water1001.2Yes-± 2 % MEW1.1-Astainless steel (1.4404 / 316L); ETFE; PA 6T; PPS; FKMCOM2 (38.4 kBaud)-

427.17 €

1 4 Days Number of analogue outputs: 2-< 3--stainless steel (1.4404 / 316L); PC; PBT+PC-GF30; PPS; TPE-U< 30--4-20threaded connection G 1/2 DN10± 1--18-30 DCConnector: 1 x M12; Contacts: gold-plated-0-60Yes2--10-902± 0.5 % MEW500--Analogue signalYes--302-40 l/min
0.12-2.4 m³/h
water-1.2Yes-± 2 % MEW---stainless steel (1.4404 / 316L); ETFE; PA 6T; PPS; FKM--

419.95 €

1 4 Days Number of digital outputs: 2-< 3PNP/NPN-stainless steel (1.4404 / 316L); PC; PBT+PC-GF30; PPS; TPE-U< 30---threaded connection Rc 1/2 internal thread DN10± 1--18-30 DCConnector: 1 x M12; Contacts: gold-plated-0-60Yes-normally open / normally closed; (parameterisable)-10-902± 0.5 % MEW--2Switching signal; frequency signal; IO-Link; (configurable)Yes2.5IO-Link302-40 l/min
0.12-2.4 m³/h
water1001.2Yes-± 2 % MEW1.1-Astainless steel (1.4404 / 316L); ETFE; PA 6T; PPS; FKMCOM2 (38.4 kBaud)-

427.17 €

1 4 Days Number of analogue outputs: 2-< 3--stainless steel (1.4404 / 316L); PC; PBT+PC-GF30; PPS; TPE-U< 30--4-20threaded connection Rc 1/2 internal thread DN10± 1--18-30 DCConnector: 1 x M12; Contacts: gold-plated-0-60Yes2--10-902± 0.5 % MEW500--Analogue signalYes--302-40 l/min
0.12-2.4 m³/h
water-1.2Yes-± 2 % MEW---stainless steel (1.4404 / 316L); ETFE; PA 6T; PPS; FKM--

427.41 €

1 4 Days Number of digital outputs: 2-< 3PNP/NPN-stainless steel (1.4404 / 316L); PC; PBT+PC-GF30; PPS; TPE-U< 30174--threaded connection 1/2"NPT DN10± 1--18-30 DCConnector: 1 x M12; Contacts: gold-plated--Yes-normally open / normally closed; (parameterisable)-2± 0.5 % MEW--2Switching signal; frequency signal; IO-Link; (configurable)Yes2.5IO-Link3032-634 gph
0.55-10.55 gpm
water100-Yes32-140± 2 % MEW1.1-Astainless steel (1.4404 / 316L); ETFE; PA 6T; PPS; FKMCOM2 (38.4 kBaud)-

435.35 €

1 4 Days Number of analogue outputs: 2-< 3--stainless steel (1.4404 / 316L); PC; PBT+PC-GF30; PPS; TPE-U< 30174-4-20threaded connection 1/2"NPT DN10± 1--18-30 DCConnector: 1 x M12; Contacts: gold-plated--Yes2--2± 0.5 % MEW50014-194-Analogue signalYes--3032-634 gph
0.55-10.55 gpm
water--Yes32-140± 2 % MEW---stainless steel (1.4404 / 316L); ETFE; PA 6T; PPS; FKM--

120.60 €

1 4 Days Number of analogue outputs: 1-< 2--PA 6T---4-20; (water: Q [l/min] = 3.125 x (I - 4 mA); water-glycol: Q [l/min] = 3.125 x (I - 4 mA) - Qo see Figure 2)threaded connection G 3/4 DN15± 0.3 ± 0.005 x T-1 x Pt 1000; (to DIN EN 60751, class B)8-33 DCConnector: 1 x M12; Contacts: gold-plated2.5-15-85-1--40-10010.2; (% of the final value)< (Ub - 8 V) / 20 mA; Ub = 24 V: 800--Analogue signal---123.5-50 l/min
0.29-4.145 m/s|3.5-50 l/min
0.29-4.145 m/s
water; glycol solutions; coolants-1.2--Q < 50 % MEW: < 1 % MEW / Q > 50 % MEW: < 2 % MW; (water)-connection to pipe by means of an adapter-ETFE; PA 6T; FKM-25

120.60 €

1 4 Days Number of analogue outputs: 1-< 2--PA 6T---4-20; (water: Q [l/min] = 3.125 x (I - 4 mA); water-glycol: Q [l/min] = 3.125 x (I - 4 mA) - Qo see Figure 2)threaded connection G 3/4 DN15± 0.3 ± 0.005 x T-1 x Pt 1000; (to DIN EN 60751, class B)8-33 DCConnector: 1 x M12; Contacts: gold-plated2.5-15-85-1--40-10010.2; (% of the final value)< (Ub - 8 V) / 20 mA; Ub = 24 V: 800--Analogue signal---123.5-50 l/min
0.29-4.145 m/s|3.5-50 l/min
0.29-4.145 m/s
water; glycol solutions; coolants-1.2--Q < 50 % MEW: < 1 % MEW / Q > 50 % MEW: < 2 % MW; (water)-connection to pipe by means of an adapter-ETFE; PA 6T; EPDM-25

124.15 €

1 4 Days Number of analogue outputs: 1IP 65< 2-P(absolute) discharge / P(difference) > 5.5 to avoid cavitationPA 6T---4-20; (water: Q [l/min] = 5.313 x (I - 4 mA); water-glycol: Q [l/min] = 5.313 x (I - 4 mA) - Qo see Figure 2)threaded connection G 1 DN20± 0.3 ± 0.005 x T-30-851 x Pt 1000; (to DIN EN 60751, class B)8-33 DCConnector: 1 x M12; Contacts: gold-plated2.5-15-85-1--40-10010.2; (% of the final value)< (Ub - 8 V) / 20 mA; Ub = 24 V: 800--Analogue signal---125-85 l/min
0.265-4.509 m/s
Internal heating temperature probe: 1 K/mW
Measuring range [°C]: -40-100|5-85 l/min
0.265-4.509 m/s
water; glycol solutions; coolants-1.2--Q < 50 % MEW: < 1 % MEW / Q > 50 % MEW: < 2 % MW; (water)-connection to pipe by means of an adapter-ETFE; PA 6T; FKM-25

124.15 €

1 4 Days Number of analogue outputs: 1-< 2--PA 6T---4-20; (water: Q [l/min] = 5.313 x (I - 4 mA); water-glycol: Q [l/min] = 5.313 x (I - 4 mA) - Qo see Figure 2)threaded connection G 1 DN20± 0.3 ± 0.005 x T-1 x Pt 1000; (to DIN EN 60751, class B)8-33 DCConnector: 1 x M12; Contacts: gold-plated2.5-15-85-1--40-10010.2; (% of the final value)< (Ub - 8 V) / 20 mA; Ub = 24 V: 800--Analogue signal---125-85 l/min
0.265-4.509 m/s
Internal heating temperature probe: 1 K/mW
Measuring range [°C]: -40-100|5-85 l/min
0.265-4.509 m/s
water; glycol solutions; coolants-1.2--Q < 50 % MEW: < 1 % MEW / Q > 50 % MEW: < 2 % MW; (water)-connection to pipe by means of an adapter-ETFE; PA 6T; EPDM-25

446.12 €

1 4 Days Number of digital outputs: 2-< 3PNP/NPN-stainless steel (1.4404 / 316L); PC; PBT+PC-GF30; PPS; TPE-U< 30---threaded connection G 3/4 DN20± 1--18-30 DCConnector: 1 x M12; Contacts: gold-plated-0-60Yes-normally open / normally closed; (parameterisable)-10-902± 0.5 % MEW--2Switching signal; frequency signal; IO-Link; (configurable)Yes2.5IO-Link305-100 l/min
0.3-6 m³/h
water1001.2Yes-± 2 % MEW1.1-Astainless steel (1.4404 / 316L); ETFE; PA 6T; PPS; FKMCOM2 (38.4 kBaud)-

453.84 €

1 4 Days Number of analogue outputs: 2-< 3--stainless steel (1.4404 / 316L); PC; PBT+PC-GF30; PPS; TPE-U< 30--4-20threaded connection G 3/4 DN20± 1--18-30 DCConnector: 1 x M12; Contacts: gold-plated-0-60Yes2--10-902± 0.5 % MEW500--Analogue signalYes--305-100 l/min
0.3-6 m³/h
water-1.2Yes-± 2 % MEW---stainless steel (1.4404 / 316L); ETFE; PA 6T; PPS; FKM--

446.12 €

1 4 Days Number of digital outputs: 2-< 3PNP/NPN-stainless steel (1.4404 / 316L); PC; PBT+PC-GF30; PPS; TPE-U< 30---threaded connection Rc 3/4 internal thread DN20± 1--18-30 DCConnector: 1 x M12; Contacts: gold-plated-0-60Yes-normally open / normally closed; (parameterisable)-10-902± 0.5 % MEW--2Switching signal; frequency signal; IO-Link; (configurable)Yes2.5IO-Link305-100 l/min
0.3-6 m³/h
water1001.2Yes-± 2 % MEW1.1-Astainless steel (1.4404 / 316L); ETFE; PA 6T; PPS; FKMCOM2 (38.4 kBaud)-

453.84 €

1 4 Days Number of analogue outputs: 2-< 3--stainless steel (1.4404 / 316L); PC; PBT+PC-GF30; PPS; TPE-U< 30--4-20threaded connection Rc 3/4 internal thread DN20± 1--18-30 DCConnector: 1 x M12; Contacts: gold-plated-0-60Yes2--10-902± 0.5 % MEW500--Analogue signalYes--305-100 l/min
0.3-6 m³/h
water-1.2Yes-± 2 % MEW---stainless steel (1.4404 / 316L); ETFE; PA 6T; PPS; FKM--

454.19 €

1 4 Days Number of digital outputs: 2-< 3PNP/NPN-stainless steel (1.4404 / 316L); PC; PBT+PC-GF30; PPS; TPE-U< 30174--threaded connection 3/4"NPT DN20± 1--18-30 DCConnector: 1 x M12; Contacts: gold-plated--Yes-normally open / normally closed; (parameterisable)-2± 0.5 % MEW-14-1942Switching signal; frequency signal; IO-Link; (configurable)Yes2.5IO-Link3080-1585 gph
1.3-26.4 gpm
water100-Yes32-140± 2 % MEW1.1-Astainless steel (1.4404 / 316L); ETFE; PA 6T; PPS; FKMCOM2 (38.4 kBaud)-

462.12 €

1 4 Days Number of analogue outputs: 2-< 3--stainless steel (1.4404 / 316L); PC; PBT+PC-GF30; PPS; TPE-U< 30174-4-20threaded connection 3/4"NPT DN20± 1--18-30 DCConnector: 1 x M12; Contacts: gold-plated--Yes2--2± 0.5 % MEW50014-194-Analogue signalYes--3080-1585 gph
1.3-26.4 gpm
water--Yes32-140± 2 % MEW---stainless steel (1.4404 / 316L); ETFE; PA 6T; PPS; FKM--

136.83 €

1 4 Days Number of analogue outputs: 1IP 65< 2-P(absolute) discharge / P(difference) > 5.5 to avoid cavitationPA 6T---4-20; (water: Q [l/min] = 9.375 x (I - 4 mA); water-glycol: Q [l/min] = 9.375 x (I - 4 mA) - Qo see Figure 2)threaded connection G 1 1/4 DN25± 0.3 ± 0.005 x T-30-851 x Pt 1000; (to DIN EN 60751, class B)8-33 DCConnector: 1 x M12; Contacts: gold-plated2.5-15-85-1--40-10010.2; (% of the final value)< (Ub - 8 V) / 20 mA; Ub = 24 V: 800--Analogue signal---159-150 l/min
0.283-4.709 m/s
Internal heating temperature probe: 1 K/mW
Measuring range [°C]: -40-100|9-150 l/min
0.283-4.709 m/s
water; glycol solutions; coolants-1.2--Q < 50 % MEW: < 1 % MEW / Q > 50 % MEW: < 2 % MW; (water)-connection to pipe by means of an adapter-ETFE; PA 6T; FKM-25

136.83 €

1 4 Days Number of analogue outputs: 1-< 2--PA 6T---4-20; (water: Q [l/min] = 9.375 x (I - 4 mA); water-glycol: Q [l/min] = 9.375 x (I - 4 mA) - Qo see Figure 2)threaded connection G 1 1/4 DN25± 0.3 ± 0.005 x T-1 x Pt 1000; (to DIN EN 60751, class B)8-33 DCConnector: 1 x M12; Contacts: gold-plated2.5-15-85-1--40-10010.2; (% of the final value)< (Ub - 8 V) / 20 mA; Ub = 24 V: 800--Analogue signal---159-150 l/min
0.283-4.709 m/s
Internal heating temperature probe: 1 K/mW
Measuring range [°C]: -40-100|9-150 l/min
0.283-4.709 m/s
water; glycol solutions; coolants-1.2--Q < 50 % MEW: < 1 % MEW / Q > 50 % MEW: < 2 % MW; (water)-connection to pipe by means of an adapter-ETFE; PA 6T; EPDM-25

Loading...

  1. 1

Basic information

Pressure Rating(bar) 12 Protection Class III Application For industrial applications
Special Feature Gold-plated contacts Min. Insulation Resistance(MΩ) 100; (500 V DC)

Tech Support