Torque Screwdriver with T-Handle TorqueVario®-S T, 5-14 Nm, Variably Adjustable Torque Limit (Part Numbers)

Torque Screwdriver with T-Handle TorqueVario®-S T, 5-14 Nm, Variably Adjustable Torque Limit

Click on this image to zoom in.

Click on this image to zoom in.

Meets your requirements: Variably adjustable torque covers a wide range of applications.

Increases your efficiency: The correct torque protects material from damage and means no follow-up work.

Makes handling easier: Effortless and comfortable transmission of high torques thanks to T-handle with ComfortGrip.

Lowers your costs: The correct torque protects you from warranty claims.

Application: For controlled fastening with the pre-set torque. Ideal for applying high torques.

Extra: Supply in robust box including works inspection protocol.

Accuracy: ±6%, traceable to national standards.

Handle: Soft-grip T-handle for extreme comfort and optimal torque transmission.

Handle: Window scale displays torque value numerically.

Handle: Torque infinitely adjustable with Torque-Setter setting tool (also supplied).

Great force is required to fasten screws at a specific torque value over 5 Nm with a normal torque screwdriver. Using a torque screwdriver with the TorqueVario®-S Tplus T-handle makes things much easier. Thanks to its integrated numeric scale and the supplied adjusting tool, variable torque settings can be made, thus covering a wide application field. *A clearly audible and tactile signal is emitted when triggering the set torque value, guaranteeing process-safe work, protecting material and eliminating follow-up work. The integrated friction clutch prevents the user from exceeding the required torque value. With a release accuracy of +/- 6%, the torque tool complies with EN ISO 6789 requirements. The comfortable T-handle with soft zones ensures optimum torque transmission. In addition to the torque T-handle, the set also includes 1/4" and 3/8" internal square adapter blades, a bit holder and six single bits. The TorqueVario®-S Tplus is also compatible with Wiha interchangeable blades for torque screwdrivers with a T-handle (series 2899). All tools in the set are safely stored neatly away in a robust, clearly organised box.

For applications in mechanics

DIN EN ISO 6789.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29233

Part Number
29233
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

186.41 €

1 5 Days

Loading...

  1. 1

Basic information

Torque T-handle length(mm) 56 Handle width (T-handle)(mm) 120 Torque range, min.(Nm) 5
ESD article No Torque range, max.(Nm) 14 VDE article No
Blister pack No with battery No Torque range min - max (Nm) 5 - 14
Hexagon head(mm) 6 Tolerance(%) 6

This page is Torque Screwdriver with T-Handle TorqueVario®-S T, 5-14 Nm, Variably Adjustable Torque Limit, part number 29233.
You can find the detail information about specifications and dimensions on part number 29233.

Tech Support