Adaptor, Ceramic (Part Numbers)

Adaptor, Ceramic
Stylus adapters allow the use of styli and extension components with different thread sizes in the same probing set up. The very lightweight and extremely stiff character of ceramic materials and its low thermal expansion, makes it the ideal material. The brittle characteristic can protect probes from the effects of crash.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K651214
K651215
K651216
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Description Protocol System Effective Length
(mm)
Mass
(g)
Qmark Code No. Renishaw Code No.

75.79 €

1 60 Days carbon fibre stem Ø4.5 mm, M3 end piece stainless steel Ø4.0 mm, base stainless steel Ø7.0 mm, L 50.0 mm ML 34.0 mm07-M4-M3-L50-ML34-SCFC4.5-BS7/4344.4RM4(50)-M3-CA-5000-7751

97.37 €

1 5 Days carbon fibre stem Ø4.5 mm, M3 end piece stainless steel Ø4.0 mm, base stainless steel Ø7.0 mm, L 75.0 mm ML 59.0 mm07-M4-M3-L75-ML59-SCFC4.5-BS7/4595.48RM4(75)-M3-CA-5000-7752

110.53 €

1 5 Days carbon fibre stem Ø4.5 mm, M3 end piece stainless steel Ø4.0 mm, base stainless steel Ø7.0 mm, L 510.0 mm ML 84.0 mm07-M4-M3-L100-ML84-SCFC4.5-BS7/4846.71RM4(100)-M3-CA-5000-7753

Loading...

  1. 1

Basic information

Product Category Attachments/Accessories Adaption from - to M4 - M3 Base Material stainless steel
ITP Code No. RK M4 300 07 050 Shaft Stem Material Ceramic Thread M4
Thread 1 M3 Tool Bore Diameter(mm) 2

Tech Support