Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
04422-90012
B(mm) | 28 | B1(mm) | 15 | Form | B |
---|---|---|---|---|---|
H clamping range | 0-12 | H1(mm) | 21 | Item | Jaw plate |
L(mm) | 29.5 | L2(mm) | 11.5 | Main material | Mild steel |
Version 1 | Standard upper jaw | RoHS | Yes | Weight (ERP)(kg) | 0.0688 |
This page is Upper standard clamping jaws, Form B (04422), part number 04422-90012.
You can find the detail information about specifications and dimensions on part number 04422-90012.