Registar

Estamos a traduzir a nossa loja para português!
Mas como temos muitos produtos e páginas, vai demorar algum tempo. Entretanto, o nosso catálogo de produtos estará em inglês. Obrigado pela sua paciência!

Test Terminals (Options, Others) (página 2)

Test probes (options / others) are terminals to be attached to switchboards, electronic circuits, electric circuits, etc. for testing signals and power, and their accompanying components. Used to check the power supply when installing electrical equipment. It is also used with test probes to measure insulation resistance. The test requires leads and cables with compression terminals, and clip covers and tip jacks are also used. The clip cover uses PVC (UL94V-0) as the main insulating material, and the main insulating material for the chip jack is nylon 6. Cables and lead wires need to be selected according to the conditions in which each part is used, such as allowable voltage and length, clip cover for the amp, etc. to be used.