Registar

Estamos a traduzir a nossa loja para português!
Mas como temos muitos produtos e páginas, vai demorar algum tempo. Entretanto, o nosso catálogo de produtos estará em inglês. Obrigado pela sua paciência!

Vehicle Maintenance Tools (página 4)

Vehicle maintenance tools are tools used to smoothly maintain vehicles such as cars and motorcycles. The tools can be broadly classified into engine-related, underbody-related, and body-related tools. Some tools can be used for other parts with your ingenuity. Use vehicle maintenance tools dedicated for respective parts of vehicles such as a brake bleeder kit, which is indispensable for brake maintenance, and a disc brake piston pusher. The tools can be classified into ones for removing parts and ones for correcting, repairing, and adjusting parts. When choosing a tool, note that it is important to use a tool that matches the size of the part to be removed. In addition, dedicated tools are required because tools that can be used vary depending on the car manufacturer and whether the car is domestically manufactured or imported.
    • Tap Die Set (ISO) EA829M
      • Volume Discount

      ESCO

      Tap Die Set (ISO) EA829M

      【Product Specifications】・Material-SKS2・Tap-M3, M4, M5, M6, M8, M10, M12, M14, M16・Die-M3, M4, M5, M6, M8, M10, M12, M14, M16・Tap handle 1 pc ・Die handle 1 pc・Tap holder 1 pc・Steel case dim.-455(W) x 175(D) x 30(H)mm
      Ler mais
      Product TypeOverall Length(mm)
      --
      Preço (excluindo IVA) a partir de:
      468.07 €
      Data de envio regular:
      6 dias úteis
      Configurar
    • Tap Die Set (ISO) EA829M-1
      • Volume Discount

      ESCO

      Tap Die Set (ISO) EA829M-1

      【Product Specifications】・Material-SKS2・Die handle・Tap handle・Die (25mm dia.)-M3, M4, M5, M6, M7, M8, M9, M10・Tap-M3, M4, M5, M6, M7, M8, M9, M10
      Ler mais
      Product TypeOverall Length(mm)
      --
      Preço (excluindo IVA) a partir de:
      377.31 €
      Data de envio regular:
      6 dias úteis
      Configurar
    • Tap Die Set (Metric Coarse, Fine) EA829M-2
      • Volume Discount

      ESCO

      Tap Die Set (Metric Coarse, Fine) EA829M-2

      【Product Specifications】・Material-SKS2・Die handle・Tap handle・Tap-M3 x 0.5, M4 x 0.7, M5 x 0.8, M6 x 1.0, M6 x 0.75, M8 x 1.25, M8 x 1.0, M10 x 1.5, M10 x 1.25・Die (25mm dia.)-M3 x 0.5, M4 x 0.7, M5 x 0.8, M6 x 1.0, M6 x 0.75, M8 x 1.25, M8 x 1.0,M10 x 1.5, M10 x 1.25
      Ler mais
      Product TypeOverall Length(mm)
      --
      Preço (excluindo IVA) a partir de:
      374.85 €
      Data de envio regular:
      6 dias úteis
      Configurar
    • Tap Die Set (UNF) EA829M-21
      • Volume Discount

      ESCO

      Tap Die Set (UNF) EA829M-21

      【Product Specifications】・Material-SKS2・Die handle・Tap handle・Tap-1/8 x 44, 5/32 x 36, 3/16 x 32, 7/32 x 28, 1/4 x 28, 5/16 x 24, 3/8 x 24, 7/16 x 20, 1/2 x 20・Die (25mm dia.)-1/8 x 44, 5/32 x 36, 3/16 x 32, 7/32 x 28, 1/4 x 28, 5/16 x 24, 3/8 x 24, 7/16 x 20, 1/2 x 20
      Ler mais
      Product TypeOverall Length(mm)
      --
      Preço (excluindo IVA) a partir de:
      443.87 €
      Data de envio regular:
      7 dias úteis
      Configurar
    • Tap Die Set (Metric Coarse, Fine) EA829M-3
      • Volume Discount

      ESCO

      Tap Die Set (Metric Coarse, Fine) EA829M-3

      【Product Specifications】・Material-SKS2・Tap-M6 x 0.75, M6 x 1.0, M8 x 1.0, M8 x 1.25, M10 x 1.25, M12 x 1.5, M14 x 1.5, M16 x 1.5・Die (38mm dia.)-M6 x 0.75, M6 x 1.0, M8 x 1.0, M8 x 1.25, M10 x 1.25, M12 x 1.5, M14 x 1.5, M16 x 1.5
      Ler mais
      Product TypeOverall Length(mm)
      --
      Preço (excluindo IVA) a partir de:
      537.35 €
      Data de envio regular:
      7 dias úteis
      Configurar
    • Tap Hexagonal Die Set (PT) EA829M-50
      • Volume Discount

      ESCO

      Tap Hexagonal Die Set (PT) EA829M-50

      【Product Specifications】・Material-SKS2・Hexagonal Die・Tap・Dim.-1/8 x 28, 1/4 x 19, 3/8 x 19, 1/2 x 14, 3/4 x 14,1 x 11
      Ler mais
      Product TypeOverall Length(mm)
      --
      Preço (excluindo IVA) a partir de:
      740.61 €
      Data de envio regular:
      6 dias úteis
      Configurar
    • Tap Hexagonal Die Set (NPT) EA829M-51
      • Volume Discount

      ESCO

      Tap Hexagonal Die Set (NPT) EA829M-51

      【Product Specifications】・Material-SKS2・Gas hexagonal die・For gas piping tap・Dim.-1/8 x 27, 1/4 x 18, 3/8 x 18, 1/2 x 14, 3/4 x 14,1 x 11
      Ler mais
      Product TypeOverall Length(mm)
      --
      Preço (excluindo IVA) a partir de:
      792.99 €
      Data de envio regular:
      6 dias úteis
      Configurar
    • Hexagonal Die (Fine) EA829MB-18A
      • Volume Discount

      ESCO

      Hexagonal Die (Fine) EA829MB-18A

      【Product Specifications】・For thread repair and rust removal・Thread deburring can be performed using a open end wrench or adjustable wrench.・Material-SKS2・Nominal…M18 x 1.5・Size (mm)…36.5
      Ler mais
      Product TypeOverall Length(mm)
      --
      Preço (excluindo IVA) a partir de:
      91.01 €
      Data de envio regular:
      7 dias úteis
      Configurar
    • Hexagonal Die (Fine) EA829MB-20A
      • Volume Discount

      ESCO

      Hexagonal Die (Fine) EA829MB-20A

      【Product Specifications】・For thread repair and rust removal・Thread deburring can be performed using a open end wrench or adjustable wrench.・Material-SKS2・Nominal…M20 x 1.5・Size (mm)…36.5
      Ler mais
      Product TypeOverall Length(mm)
      --
      Preço (excluindo IVA) a partir de:
      102.26 €
      Data de envio regular:
      6 dias úteis
      Configurar
    • Hexagonal Die (Fine) EA829MB-22A
      • Volume Discount

      ESCO

      Hexagonal Die (Fine) EA829MB-22A

      【Product Specifications】・For thread repair and rust removal・Thread deburring can be performed using a open end wrench or adjustable wrench.・Material-SKS2・Nominal…M22 x 1.5・Size (mm)…41
      Ler mais
      Product TypeOverall Length(mm)
      --
      Preço (excluindo IVA) a partir de:
      118.30 €
      Data de envio regular:
      6 dias úteis
      Configurar
    • Hexagonal Die (Metric) EA829MB-24
      • Volume Discount

      ESCO

      Hexagonal Die (Metric) EA829MB-24

      【Product Specifications】・For thread repair and rust removal・Material-SKS2・Nominal…M24 x 3.0・Size (mm)…46
      Ler mais
      Product TypeOverall Length(mm)
      --
      Preço (excluindo IVA) a partir de:
      111.33 €
      Data de envio regular:
      6 dias úteis
      Configurar
    • Hexagonal Die (Fine) EA829MB-24A
      • Volume Discount

      ESCO

      Hexagonal Die (Fine) EA829MB-24A

      【Product Specifications】・For thread repair and rust removal・Thread deburring can be performed using a open end wrench or adjustable wrench.・Material-SKS2・Nominal…M24 x 2.0・Size (mm)…46
      Ler mais
      Product TypeOverall Length(mm)
      --
      Preço (excluindo IVA) a partir de:
      106.36 €
      Data de envio regular:
      6 dias úteis
      Configurar
    • Hexagonal Die (Metric) EA829MB-30
      • Volume Discount

      ESCO

      Hexagonal Die (Metric) EA829MB-30

      【Product Specifications】・For thread repair and rust removal・Material-SKS2・Nominal…M30 x 3.5・Size (mm)…55.5
      Ler mais
      Product TypeOverall Length(mm)
      --
      Preço (excluindo IVA) a partir de:
      117.20 €
      Data de envio regular:
      6 dias úteis
      Configurar
    • Hexagonal Die (UNF) EA829ME-6
      • Volume Discount

      ESCO

      Hexagonal Die (UNF) EA829ME-6

      【Product Specifications】・US standard fine thread・Material-SKS2・Nominal…3/4"UNF16・Size (mm)…36.5
      Ler mais
      Product TypeOverall Length(mm)
      --
      Preço (excluindo IVA) a partir de:
      84.16 €
      Data de envio regular:
      6 dias úteis
      Configurar
    • Hexagonal Die (PT) EA829MG-4
      • Volume Discount

      ESCO

      Hexagonal Die (PT) EA829MG-4

      【Product Specifications】・For gas piping ・Material-SKS2・For thread repair and rust removal・Tread wiping is possible with open end wrench and adjustable wrench.・Nominal…1/2" x PT14・Size (mm)…36.5
      Ler mais
      Product TypeOverall Length(mm)
      --
      Preço (excluindo IVA) a partir de:
      102.27 €
      Data de envio regular:
      6 dias úteis
      Configurar
    • Hexagonal Die (PT) EA829MG-8
      • Volume Discount

      ESCO

      Hexagonal Die (PT) EA829MG-8

      【Product Specifications】・For gas piping ・Material-SKS2・For thread repair and rust removal・Tread wiping is possible with open end wrench and adjustable wrench.・Nominal…1" x PT11・Size (mm)…55.5
      Ler mais
      Product TypeOverall Length(mm)
      --
      Preço (excluindo IVA) a partir de:
      180.16 €
      Data de envio regular:
      6 dias úteis
      Configurar
    • Round Die (25mm Dia.) EA829MK-6

        ESCO

        Round Die (25mm Dia.) EA829MK-6

        【Product Specifications】・Material-SKS2・Die outside dia.-25mm・Nominal…M6 x 1
        Ler mais
        Product TypeOverall Length(mm)
        --
        Preço (excluindo IVA) a partir de:
        49.44 €
        Data de envio regular:
        7 dias úteis
        Configurar
      • Round Die (50mm Dia.) EA829MM-18
        • Volume Discount

        ESCO

        Round Die (50mm Dia.) EA829MM-18

        【Product Specifications】・Material-SKS2・Die outside dia.-50mm・Nominal…M18 x 2.5
        Ler mais
        Product TypeOverall Length(mm)
        --
        Preço (excluindo IVA) a partir de:
        130.64 €
        Data de envio regular:
        6 dias úteis
        Configurar
      • Round Die (50mm Dia.) EA829MM-20
        • Volume Discount

        ESCO

        Round Die (50mm Dia.) EA829MM-20

        【Product Specifications】・Material-SKS2・Die outside dia.-50mm・Nominal…M20 x 2.5
        Ler mais
        Product TypeOverall Length(mm)
        --
        Preço (excluindo IVA) a partir de:
        130.64 €
        Data de envio regular:
        6 dias úteis
        Configurar
      • Round Die (50mm Dia.) EA829MM-20C
        • Volume Discount

        ESCO

        Round Die (50mm Dia.) EA829MM-20C

        【Product Specifications】・Material-SKS2・Die outside dia.-50mm・Nominal…M20 x 1.5
        Ler mais
        Product TypeOverall Length(mm)
        --
        Preço (excluindo IVA) a partir de:
        130.64 €
        Data de envio regular:
        6 dias úteis
        Configurar
      • Round Die (50mm Dia.) EA829MM-20D
        • Volume Discount

        ESCO

        Round Die (50mm Dia.) EA829MM-20D

        【Product Specifications】・Material-SKS2・Die outside dia.-50mm・Nominal…M20 x 1
        Ler mais
        Product TypeOverall Length(mm)
        --
        Preço (excluindo IVA) a partir de:
        109.63 €
        Data de envio regular:
        6 dias úteis
        Configurar
      • Round Die (50mm Dia.) EA829MM-24
        • Volume Discount

        ESCO

        Round Die (50mm Dia.) EA829MM-24

        【Product Specifications】・Material-SKS2・Die outside dia.-50mm・Nominal…M24 x 3
        Ler mais
        Product TypeOverall Length(mm)
        --
        Preço (excluindo IVA) a partir de:
        130.49 €
        Data de envio regular:
        6 dias úteis
        Configurar
      • Round Die (50mm Dia.) EA829MM-24B
        • Volume Discount

        ESCO

        Round Die (50mm Dia.) EA829MM-24B

        【Product Specifications】・Material-SKS2・Die outside dia.-50mm・Nominal…M24 x 2
        Ler mais
        Product TypeOverall Length(mm)
        --
        Preço (excluindo IVA) a partir de:
        109.61 €
        Data de envio regular:
        7 dias úteis
        Configurar
      • Round Die (75mm Dia.) EA829MM-42
        • Volume Discount

        ESCO

        Round Die (75mm Dia.) EA829MM-42

        【Product Specifications】・Material-SKS2・Die outside dia.-75mm・Nominal…M42 x 1.5
        Ler mais
        Product TypeOverall Length(mm)
        --
        Preço (excluindo IVA) a partir de:
        501.73 €
        Data de envio regular:
        7 dias úteis
        Configurar
      • Round Die (75mm Dia.) EA829MM-42B
        • Volume Discount

        ESCO

        Round Die (75mm Dia.) EA829MM-42B

        【Product Specifications】・Material-SKS2・Die outside dia.-75mm・Nominal…M42 x 2.0
        Ler mais
        Product TypeOverall Length(mm)
        --
        Preço (excluindo IVA) a partir de:
        501.70 €
        Data de envio regular:
        7 dias úteis
        Configurar
      • Round Die (75mm Dia.) EA829MM-45
        • Volume Discount

        ESCO

        Round Die (75mm Dia.) EA829MM-45

        【Product Specifications】・Material-SKS2・Die outside dia.-75mm・Nominal…M45 x 1.5
        Ler mais
        Product TypeOverall Length(mm)
        --
        Preço (excluindo IVA) a partir de:
        501.42 €
        Data de envio regular:
        7 dias úteis
        Configurar
      • Round Die (75mm Dia.) EA829MM-48
        • Volume Discount

        ESCO

        Round Die (75mm Dia.) EA829MM-48

        【Product Specifications】・Material-SKS2・Die outside dia.-75mm・Nominal…M48 x 1.5
        Ler mais
        Product TypeOverall Length(mm)
        --
        Preço (excluindo IVA) a partir de:
        501.33 €
        Data de envio regular:
        7 dias úteis
        Configurar
      • Round Die (75mm Dia.) EA829MM-50
        • Volume Discount

        ESCO

        Round Die (75mm Dia.) EA829MM-50

        【Product Specifications】・Material-SKS2・Die outside dia.-75mm・Nominal…M50 x 1.5
        Ler mais
        Product TypeOverall Length(mm)
        --
        Preço (excluindo IVA) a partir de:
        501.24 €
        Data de envio regular:
        6 dias úteis
        Configurar
      • Round Die (75mm Dia.) EA829MM-52
        • Volume Discount

        ESCO

        Round Die (75mm Dia.) EA829MM-52

        【Product Specifications】・Material-SKS2・Die outside dia.-75mm・Nominal…M52 x 1.5
        Ler mais
        Product TypeOverall Length(mm)
        --
        Preço (excluindo IVA) a partir de:
        501.12 €
        Data de envio regular:
        6 dias úteis
        Configurar
      • Round Die (75mm Dia.) EA829MM-52B
        • Volume Discount

        ESCO

        Round Die (75mm Dia.) EA829MM-52B

        【Product Specifications】・Material-SKS2・Die outside dia.-75mm・Nominal…M52 x 2.0
        Ler mais
        Product TypeOverall Length(mm)
        --
        Preço (excluindo IVA) a partir de:
        501.21 €
        Data de envio regular:
        6 dias úteis
        Configurar
      • Round Die (100mm Dia.) EA829MM-55B
        • Volume Discount

        ESCO

        Round Die (100mm Dia.) EA829MM-55B

        【Product Specifications】・Material-SKS2・Die outside dia.-100mm・Nominal…M55 x 2.0
        Ler mais
        Product TypeOverall Length(mm)
        --
        Preço (excluindo IVA) a partir de:
        1,328.67 €
        Data de envio regular:
        7 dias úteis
        Configurar
      • Round Die (100mm Dia.) EA829MM-64B
        • Volume Discount

        ESCO

        Round Die (100mm Dia.) EA829MM-64B

        【Product Specifications】・Material-SKS2・Die outside dia.-100mm・Nominal…M64 x 2.0
        Ler mais
        Product TypeOverall Length(mm)
        --
        Preço (excluindo IVA) a partir de:
        1,328.20 €
        Data de envio regular:
        7 dias úteis
        Configurar
      • Round Die Handle EA829MX-75
        • Volume Discount

        ESCO

        Round Die Handle EA829MX-75

        【Product Specifications】・Material: -20, -25: SUM23ML, -38 to -100: die-cast zincHandle section: steel・Dia.…75・Overall length…590
        Ler mais
        Product TypeOverall Length(mm)
        --
        Preço (excluindo IVA) a partir de:
        153.67 €
        Data de envio regular:
        6 dias úteis
        Configurar
      • Broken Tap Extractor EA829MZ
        • Volume Discount

        ESCO

        Broken Tap Extractor EA829MZ

        【Product Specifications】・3-claw-M3, M4, M5, M6・4-claw-M8, M10, M12・When a tapping screw is broken in mid way, the broken tapping screw can be extracted easily without damage to threads.・Steel case dim.-154(W) x 105(D) x 24(H)mm
        Ler mais
        Product TypeOverall Length(mm)
        --
        Preço (excluindo IVA) a partir de:
        341.44 €
        Data de envio regular:
        6 dias úteis
        Configurar
      • [3 Claws] Broken Tap Remover EA829MZ-12
        • Volume Discount

        ESCO

        [3 Claws] Broken Tap Remover EA829MZ-12

        【Product Specifications】・Broken tap…M12・Handle dim.…1/2"
        Ler mais
        Product TypeOverall Length(mm)
        --
        Preço (excluindo IVA) a partir de:
        86.73 €
        Data de envio regular:
        6 dias úteis
        Configurar
      • [4 Claws] Broken Tap Remover EA829MZ-12A
        • Volume Discount

        ESCO

        [4 Claws] Broken Tap Remover EA829MZ-12A

        【Product Specifications】・Broken tap…M12・Handle dim.…1/2"
        Ler mais
        Product TypeOverall Length(mm)
        --
        Preço (excluindo IVA) a partir de:
        86.63 €
        Data de envio regular:
        6 dias úteis
        Configurar
      • [4 Claws] Broken Tap Remover EA829MZ-16A
        • Volume Discount

        ESCO

        [4 Claws] Broken Tap Remover EA829MZ-16A

        【Product Specifications】・Broken tap…M16・Handle dim.…3/4"
        Ler mais
        Product TypeOverall Length(mm)
        --
        Preço (excluindo IVA) a partir de:
        115.56 €
        Data de envio regular:
        7 dias úteis
        Configurar
      • [3 Claws] Broken Tap Remover EA829MZ-4
        • Volume Discount

        ESCO

        [3 Claws] Broken Tap Remover EA829MZ-4

        【Product Specifications】・Broken tap…M4・Handle dim.…1/4"
        Ler mais
        Product TypeOverall Length(mm)
        --
        Preço (excluindo IVA) a partir de:
        60.97 €
        Data de envio regular:
        6 dias úteis
        Configurar
      • Pipe Tap (NPT) EA829NP-3
        • Volume Discount

        ESCO

        Pipe Tap (NPT) EA829NP-3

        【Product Specifications】・Material-SKS2・Taper pipe thread(US standard fine)・Nominal…NPT3/8 x 18・Length (mm)…65・■Width…11mm・Weight - 66g
        Ler mais
        Product TypeOverall Length(mm)
        --
        Preço (excluindo IVA) a partir de:
        94.99 €
        Data de envio regular:
        6 dias úteis
        Configurar
      • Pipe Tap (NPT) EA829NP-4
        • Volume Discount

        ESCO

        Pipe Tap (NPT) EA829NP-4

        【Product Specifications】・Material-SKS2・Taper pipe thread(US standard fine)・Nominal…NPT1/2 x 14・Length (mm)…80・■Width…14mm
        Ler mais
        Product TypeOverall Length(mm)
        --
        Preço (excluindo IVA) a partir de:
        139.29 €
        Data de envio regular:
        6 dias úteis
        Configurar
      • Pipe Tap (NPT) EA829NP-6
        • Volume Discount

        ESCO

        Pipe Tap (NPT) EA829NP-6

        【Product Specifications】・Material-SKS2・Taper pipe thread(US standard fine)・Nominal…NPT3/4 x 14・Length (mm)…85・■Width…17mm
        Ler mais
        Product TypeOverall Length(mm)
        --
        Preço (excluindo IVA) a partir de:
        164.72 €
        Data de envio regular:
        6 dias úteis
        Configurar
      • Pipe Tap (PT) EA829P-4
        • Volume Discount

        ESCO

        Pipe Tap (PT) EA829P-4

        【Product Specifications】・JIS No.3 class・Pipe taper thread・Material--1 to -8: SKS2 -12A, -14A: SKH・Nominal…1/2PT x 14・Length (mm)…80・■Width…14mm
        Ler mais
        Product TypeOverall Length(mm)
        --
        Preço (excluindo IVA) a partir de:
        93.53 €
        Data de envio regular:
        6 dias úteis
        Configurar
      • Pipe Tap (PT) EA829P-6
        • Volume Discount

        ESCO

        Pipe Tap (PT) EA829P-6

        【Product Specifications】・JIS No.3 class・Pipe taper thread・Material--1 to -8: SKS2 -12A, -14A: SKH・Nominal…3/4PT x 14・Length (mm)…85・■Width…17mm
        Ler mais
        Product TypeOverall Length(mm)
        --
        Preço (excluindo IVA) a partir de:
        110.57 €
        Data de envio regular:
        6 dias úteis
        Configurar
      • Funnel (With Adapter) EA992BL-10A
        • Volume Discount

        ESCO

        Funnel (With Adapter) EA992BL-10A

        【Product Specifications】・For pouring radiator liquid・To prevent LLC from sticking to the inside of engine room.・Suitable for most Japan-made and imported vehicles, and light trucks・Can be used for the screw-in types of Ford and GM vehicles.・Accessories-Bottom stopper handle, adaptor with gasket(5 pcs), radiator cap x(4 pcs), 45 degrees elbow(2 pcs), extension bar(127mm)
        Ler mais
        Product TypeOverall Length(mm)
        --
        Preço (excluindo IVA) a partir de:
        95.16 €
        Data de envio regular:
        6 dias úteis
        Configurar
      • Clip Connector
        • Volume Discount

        KTC(KYOTO TOOL)

        Clip Connector

        [Features]· Replacement tip connector for tire air gauge AGT231 and AGT232.· Designed with clip for securing valves.
        Ler mais
        Product TypeOverall Length(mm)
        Tire-Related33
        Preço (excluindo IVA) a partir de:
        79.10 €
        Data de envio regular:
        10 dias úteis
        Configurar